Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Enhanced N-channel FET with no inherent diode to VCC
  • 5Ω bidirectional switches connect inputs to outputs
  • Zero propagation delay, zero ground bounce
  • Undershoot clamp diodes on all switch and control inputs
  • TTL-compatible control inputs
  • Available in 16-pin QSOP and S1 packages

Description

The QS3251 is a high-speed CMOS TTL-compatible 8:1 multiplexer/demultiplexer that has 3-state outputs. The QS3251 is a function and pinout-compatible version of the 74F251, 74FCT251, and the 74ALS/AS/LS251 8:1 multiplexers. The low ON-resistance of the QS3251 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. Mux/Demux devices provide an order of magnitude faster speed than equivalent logic devices. The QS3251 is characterized for operation at -40 °C to +85 °C.

Parameters

AttributesValue
Function8:1 Mux/Demux
Pkg. CodePCG16
Temp. Range (°C)-40 to 85°C
Bus Width (bits)8
Core Voltage (V)5
On Resistance (Ω)5
Speed GradeStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QSOP4.9 x 3.8 x 1.47160.64

Applications

  • Logic replacement
  • Video, audio, graphics switching, muxing
  • Hot-swapping, hot-docking
  • Voltage translation (5V to 3.3V)

Applied Filters: