| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LUH |
| Lead Count (#): | 46 |
| Pkg. Dimensions (mm): | 7.0 x 4.0 x 0.90 |
| Pitch (mm): | 0.4 |
| RoHS (QLX4270RIQT7) | Download |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | QFN |
| Carrier Type | Reel |
| Channels (#) | 4 |
| Lead Count (#) | 46 |
| Length (mm) | 7 |
| MOQ | 1000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-e4 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 7.0 x 4.0 x 0.90 |
| Qualification Level | Standard |
| Temp. Range (°C) | 0 to +70°C |
| Thickness (mm) | 0.9 |
| VS (V) | 1.2 |
| Width (mm) | 4 |
The QLx4270-DP is a settable quad receive-side equalizer with extended functionality for DisplayPort applications. The QLx4270-DP compensates for the frequency dependent attenuation of copper cables, allowing operation on ultra-thin 40AWG cable. The small form factor, highly-integrated quad design is ideal for high-density data transmission applications including active copper cable assemblies. Operating on a single 1. 2V power supply, the QLx4270-DP enables per channel throughputs of up to 2. 7Gb/s. The QLx4270-DP uses current mode logic (CML) inputs/outputs and is packaged in a 4mmx7mm 46 lead QFN.