| CAD Model: | View CAD Model |
| Pkg. Type: | FC-MCQFN |
| Pkg. Code: | |
| Lead Count (#): | 30 |
| Pkg. Dimensions (mm): | 4.5 x 7.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 30 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Input Voltage Range (V) | 4.75 - 5.25 |
| Output Current (Max) [Rail 1] (A) | 9.5 |
| Pb (Lead) Free | Yes |
| Comm. Interface | I2C |
| Function | 3-ch PMIC |
| Input Voltage (Max) (V) | 5.25 |
| Input Voltage (Min) (V) | 4.75 |
| LDOs | 2 |
| MOQ | 5000 |
| Outputs (#) | 3 |
| POR | Yes |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Peak Efficiency (%) | 93 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.5 x 7.0 |
| Pkg. Type | FC-MCQFN |
| Qty. per Reel (#) | 5000 |
| Switching Regulators | 3 |
The PV88090 features a dual-phases buck converter providing a total of 9.5A current supplies for the CPUs (1.0/1.2V). PV88090 contains 2x single-phase buck converters generating DDR memory (1.5V) and auxiliary supply. The 2x LDO regulators to generate the EMMC (1.8V) supply from an intermediate 3.6V supply and the analog core supply (1.05V/1.2V) from the 1.5V output of the memory buck during normal mode and from 3.6V during standby mode.
The passive devices of the buck converters are fully integrated. There are three buck converters generating the supplies for CPUs, DDR memory and auxiliary functions in typical applications. The pass devices of the buck converters are fully integrated, so no external FETs or Schottky diodes are needed. This results in optimized power efficiency and a reduced external component count.
PV88090 provides Dynamic Voltage Control (DVC) to support adaptive adjustment of the supply voltage dependent on the processor load via direct register write through the I2C communication. All power blocks have overcurrent circuit protection and the start-up timing can be controlled through the I2C interface. Soft start-up limits the inrush current from the input node and secures a slope-controlled activation of the rail. The PV88090 is available in a 30-pin QFN package and is specified from –40 °C to 85 °C ambient temperature.