Skip to main content

Features

  • Long creepage distance (15 mm MIN.)
  • High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
  • High-speed response (tPHL = 100 ns MAX., tPLH = 100 ns MAX.)
  • Low power consumption (VCC = 3.3/5V)
  • 8-pin LSDIP (Long Creepage SDIP) type
  • Pb-Free and Halogen Free product
  • Safety standards
    UL approved: UL1577, Double protection
    CSA approved: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    SEMKO approved (Creepage Distance:14.5 mm *): EN 62368-1, IEC 62368-1, Reinforced insulation (* Creepage Distance:15 mm – in process)
    VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS9924 is an optical coupled high-speed, active low type isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip.

Parameters

AttributesValue
Channels (#)1
Data Speed (bps)10 Mbps
Output TypeOpen Collector
Absolute max. rated Power Supply Voltage (V)7
Isolation Voltage (Vrms)7500
VOL max. (V)0.6
tPHL/tPLH max. (ns)75/75
CMTI min. (kV/µs)15
IFHL (Max) (mA)5
SW PWD max. (ns)35
ICCH max. (mA)7
ICCL max. (mA)10
Creepage Distance (mm)15
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Applied Filters: