Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-speed response (15 Mbps)
  • Operable at high temperature (−40 to +100°C)
  • High common mode transient immunity (CMH, CML = ±20 kV/μs TYP.)
  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Pulse width distortion (⏐tPHL−tPLH⏐ = 3 ns TYP.)
  • Ordering number of tape product : PS9851-1-F3: 1 500 pcs/reel PS9851-2-F3: 1 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 DIN EN 60747-5-5 (VDE 0884-5) approved (Option)

Description

The PS9851-1, PS9851-2 are optically coupled isolators containing GaAlAs LED on the input side and a CMOS output ICon the output side. They are high common mode transient immunity (CMR), high-speed CMOS output type photocouplers designed for high-speed logic interface circuits.

Parameters

AttributesValue
Channels (#)1
Data Speed (bps)15 Mbps
Output TypeCMOS
Absolute max. rated Power Supply Voltage (V)5.5
Isolation Voltage (Vrms)2500
VOL max. (V)0.1
tPHL/tPLH max. (ns)60/60
CMTI min. (kV/µs)10
IDDH max. (mA)5
IDDL max. (mA)5
IFHL (Max) (mA)6
SW PWD max. (ns)30
Creepage Distance (mm)4
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Moisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
PS9851-1-AXActiveAvailable2030 DecIn StockPackage1ku | $4.2171YesJAPANJAPAN
PS9851-1-F3-AXActiveN/A2031 DecIn StockPackage1ku | $1.5281YesJAPANJAPAN
PS9851-1-V-AXActiveAvailable2030 DecIn StockPackage1ku | $4.2291YesJAPANJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?