Features
- Pulse width distortion (⏐tPHL−tPLH⏐ = 35 ns MAX.)
- High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
- 40% reduction of mounting area (5-pin SOP × 2)
- High-speed (10 Mbps)
- High isolation voltage (BV = 2 500 Vr.m.s.)
- Open collector output
- Ordering number of tape product : PS9817A-1-F3: 1 500 pcs/reel PS9817A-2-F3: 1 500 pcs/reel
- Pb-Free product
- Safety standards UL approved: File No. E72422 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008347 (Option)
Description
The PS9817A-1 and PS9817A-2 are active-low type high-speed photocouplers that use a GaAlAs light-emitting diode on the input side and a photodetector IC that includes a photodiode and a signal processor on the same chip on the output side. The PS9817A-1 and PS9817A-2 are designed specifically for high common mode transient immunity (CMR) and low pulse width distortion. The PS9817A-2 is suitable for high density applications.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 2 |
| Data Speed (bps) | 10 Mbps |
| Output Type | Open Collector |
| Absolute max. rated Power Supply Voltage (V) | 7 |
| Isolation Voltage (Vrms) | 2500 |
| VOL max. (V) | 0.6 |
| tPHL/tPLH max. (ns) | 75/75 |
| CMTI min. (kV/µs) | 15 |
| IFHL (Max) (mA) | 5 |
| SW PWD max. (ns) | 35 |
| ICCH max. (mA) | 14 |
| ICCL max. (mA) | 20 |
| Creepage Distance (mm) | 4 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Applied Filters: