Skip to main content

Features

  • Long creepage distance (8 mm MIN.: PS9587L1, PS9587L2)
  • High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • High-speed response (10 Mbps)
  • Pulse width distortion (⏐tPHL − tPLH⏐ = 10 ns TYP.)
  • Open collector output
  • Pb-Free product

Description

The PS9587, PS9587L1, PS9587L2 and PS9587L3 are optically coupled isolators containing a GaAlAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9587L1 and PS9587L2 are designed specifically for long creepage-distance as well as high common mode transient immunity (CMR) and High-Speed digital output type. Consequently, they are suitable for High-Speed logic interface that needs long creepage-distance (8 mm) on mounting. The PS9587L1 is lead bending type for long creepage distance. The PS9587L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS9587L3 is lead bending type (Gull-wing) for surface mounting.

Parameters

AttributesValue
Channels (#)1
Data Speed (bps)10 Mbps
Output TypeOpen Collector
Absolute max. rated Power Supply Voltage (V)7
Isolation Voltage (Vrms)5000
VOL max. (V)0.6
tPHL/tPLH max. (ns)75/75
CMTI min. (kV/µs)15
IFHL (Max) (mA)3.3
SW PWD max. (ns)50
ICCH max. (mA)8
ICCL max. (mA)11
Creepage Distance (mm)8
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard BSI (BS EN IEC 62368-1)Approved

Applied Filters: