Features
- High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
- Half size of 8-pin DIP
- Long creepage distance (8 mm MIN.: PS9324L2)
- High-speed (10 Mbps)
- High-speed response (tPHL = 75 ns MAX., tPLH = 75 ns MAX.)
- Low power consumption (VCC = 3.3/5 V)
- Open collector output
- High isolation voltage (BV = 5 000 Vr.m.s.)
- Embossed tape product : PS9324L-E3 : 2 000 pcs/reel PS9324L2-E3: 2 000 pcs/reel
- Pb-Free product
- Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) SEMKO approved (EN 60065, EN 60950) DIN EN 60747-5-5 (VDE 0884-5) approved (Option)
Description
The PS9324L and PS9324L2 are optical coupled high-speed, active low type isolators containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9324L is lead bending type (Gull-wing) for surface mounting. The PS9324L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Data Speed (bps) | 10 Mbps |
| Output Type | Open Collector |
| Absolute max. rated Power Supply Voltage (V) | 7 |
| Isolation Voltage (Vrms) | 5000 |
| VOL max. (V) | 0.6 |
| tPHL/tPLH max. (ns) | 75/75 |
| CMTI min. (kV/µs) | 15 |
| IFHL (Max) (mA) | 3 |
| SW PWD max. (ns) | 35 |
| ICCH max. (mA) | 7 |
| ICCL max. (mA) | 10 |
| Creepage Distance (mm) | 8 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Applied Filters: