Features
- High common mode transient immunity (CMH, CML = ±15 kV/µs MIN.)
- Half size of 8-pin DIP
- Long creepage distance (8 mm MIN. : PS9313L2)
- High-speed response (tPHL = 500 ns MAX., tPLH = 750 ns MAX.)
- Maximum propagation delays (tPLH – tPHL = 220 ns TYP.)
- Pulse width distortion (|tPHL – tPLH| = 220 ns TYP.)
- High isolation voltage (BV = 5 000 Vr.m.s.)
- Open collector output
- Pb-Free product
Description
The PS9313L and PS9313L2 are optical coupled isolators containing a GaAlAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9313L and PS9313L2 are specified high CMR, high CTR and pulse width distortion with operating temperature. It is suitable for IPM drive. The PS9313L is lead bending type (Gull-wing) for surface mounting. The PS9313L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Output Type | Open Collector |
| Absolute max. rated Power Supply Voltage (V) | 4.5 |
| Isolation Voltage (Vrms) | 5000 |
| DC IFLH max. (mA) | 5 |
| field__pwd_max_ns | 650 |
| SW PDD max. (ns) | 650 |
| CMTI min. (kV/µs) | 15 |
| Logic | Active Low |
| UVLO | No |
| CLAMP | No |
| Desat | No |
| Creepage Distance (mm) | 8 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Applied Filters: