Warning message
Please log in or register to access this secure document.
Features
- 40% reduction of mounting area (5-pin SOP × 2)
- High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
- High supply voltage (VCC = 35 V)
- High isolation voltage (BV = 2 500 Vr.m.s.)
- High-speed response (tPHL = 0.8 μs MAX., tPLH = 1.2 μs MAX.)
- Ordering number of tape product: PS8802-1-F3, F4: 1 500 pcs/reel PS8802-2-F3, F4: 1 500 pcs/reel
- Pb-Free product
- Safety standards UL approved: File No. E72422 DIN EN60747-5-2 (VDE0884 Part2) approved (option)
Description
Support is limited to customers who have already adopted these products.
The PS8802-1, -2 are optically coupled isolators containing a GaAlAs LED on the light emitting diode (input side)and a PIN photodiode and a high-speed amplifier transistor on the output side on one chip. The PS8802-1, -2 are designed specifically for high common mode transient immunity (CMR), the PS8802-2 is suitable for high density applications.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 2 |
| Data Speed (bps) | 1 Mbps |
| Output Type | Analog |
| Absolute max. rated Power Supply Voltage (V) | 35 |
| Isolation Voltage (Vrms) | 2500 |
| Detector IOH@Vcc30V max. (µA) | 100 |
| ICCH max. (µA) | 4 |
| ICCL typ. (µA) | 200 |
| VOL max. (V) | 0.4 |
| CTR @IF 16mA Vcc 4.5V Vo 0.4V (%) | 15 - 45 |
| tPHL/tPLH max. (ns) | 0.8/1.2 |
| CMTI min. (kV/µs) | 15 |
| Creepage Distance (mm) | 4 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Applied Filters: