Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Ultra small and thin package (12-pin ultra shrink SOP, Pin pitch 0.8 mm, 4.4 (L) × 5.6 (W) × 2.5 (H))
  • Common lead PS2841-4A: cathode, collector common PS2841-4B: anode, collector common
  • High current transfer ratio (CTR = 200% TYP. @ IF = 1mA)
  • High isolation voltage (BV = 1 500 Vr.m.s.)
  • Pb-Free product
  • Ordering number of tape product: PS2841-4A-F3: 2 500 pcs/reel PS2841-4B-F3: 2 500 pcs/reel
  • Safety standards UL approved: UL1577, Single protecion

Description

The PS2841-4A and PS2841-4B are optically coupled isolators containing GaAs light emitting diodes and NPN silicon phototransistors. These products include four channels in a single package for high-density mounting applications. The PS2841-4A and PS2841-4B are the world's smallest class of photocouplers and realize about 50%reduction in mounting area compared with the PS280x and PS281x Series.

Parameters

AttributesValue
Channels (#)4
VCEO max (mA)70
IC max (mA)20
Isolation Voltage (Vrms)1500
CTR (min)%100
CTR (Max)%400
IF at CTR (mA)1
VCE at CTR (V)0.4
SW ton Typ. (µs)20
SW toff Typ. (µs)110
Creepage Distance (mm)4
Safety Standard UL (UL1577)Approved
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Moisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
PS2841-4B-AXActiveAvailable2030 DecIn StockPackage1ku | $5.7081YesJAPANJAPAN
PS2841-4B-F3-AXActiveN/A2031 DecIn StockPackage1ku | $1.9681YesJAPANJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?