Skip to main content
Renesas Electronics Corporation
Ultra-small, 4-Channel, 12-pin, Ultra Shrink SOP Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Breakdown Voltage (BV) (kV rms)1.5
CTR400
CTR (Max)%400
CTR (min)%100
CTR Range (%)100 - 100
Channels (#)4
Creepage Distance (mm)4
IC @25 °C (A)0.02
IC max (mA)20
IF at CTR (mA)1
IF at CTR (mA)1
Isolation Voltage (Vrms)1500
Lead CompliantYes
Longevity2031 Dec
MOQ2500
Price (USD)$3.03277
SW toff Typ. (µs)110
SW ton Typ. (µs)20
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsPLC, Input and output for function automation, Hybrid IC
VCE at CTR (V)0.4
VCE at CTR (V)0.4
VCEO (V)70
VCEO max (mA)70

Description

The PS2841-4A and PS2841-4B are optically coupled isolators containing GaAs light emitting diodes and NPN silicon phototransistors. These products include four channels in a single package for high-density mounting applications. The PS2841-4A and PS2841-4B are the world's smallest class of photocouplers and realize about 50%reduction in mounting area compared with the PS280x and PS281x Series.