Features
- High current transfer ratio (CTR = 200% TYP. @ IF = 1 mA)
- High isolation voltage (BV = 2 500 Vr.m.s.)
- Small and thin package (4, 16-pin SSOP, Pin pitch 1.27 mm)
- Ordering number of taping product: PS2811-1-F3 : 3 500 pcs/reel : PS2811-4-F3: 2 500 pcs/reel
- Pb-Free product
- Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation VDE approved: DIN EN 60747-5-5 (Option)
Description
The PS2811-1 and PS2811-4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic SSOP for high density applications. The package is a Shrink SOP (Small Outline Package) type for high density mounting applications.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| VCEO max (mA) | 40 |
| IC max (mA) | 40 |
| Isolation Voltage (Vrms) | 2500 |
| CTR (min)% | 100 |
| CTR (Max)% | 400 |
| IF at CTR (mA) | 1 |
| VCE at CTR (V) | 5 |
| SW tr Typ. (µs) | 4 |
| SW tf Typ. (µs) | 5 |
| SW ton Typ. (µs) | 7 |
| SW toff Typ. (µs) | 5 |
| Creepage Distance (mm) | 4.5 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Part Number | Status | Samples | Longevity | Stock | Package | Budgetary Price (USD) | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|
| PS2811-1-A | Active | Available | 2030 Dec | In Stock | Package | 1ku | $0.917 | 1 | Yes | JAPAN, TAIWAN | JAPAN |
| PS2811-1-F3-A | Active | N/A | 2031 Dec | In Stock | Package | 1ku | $0.255 | 1 | Yes | JAPAN, TAIWAN | JAPAN |
| PS2811-1-V-A | Active | Available | 2030 Dec | In Stock | Package | 1ku | $0.623 | 1 | Yes | JAPAN, TAIWAN | JAPAN |
| PS2811-1-V-F3-A | Active | N/A | 2031 Dec | In Stock | Package | 1ku | $0.278 | 1 | Yes | JAPAN, TAIWAN | JAPAN |
Loading
Filters
Applied Filters
Log in required to subscribe
- DatasheetPS2811-1, PS2811-4 DatasheetRECOMMENDEDPDF 4.99 MB R08DS0104EJ0700 Rev.7.00 Jan 27, 2026The PS2811-1 and PS2811-4 are optically coupled isolators containing a GaAs light-emitting diode and an NPN silicon phototransistor in a plastic SSOP for high-density applications. The package is a Shrink SOP (Small Outline Package) type for high-density mounting applications.
- Product Change Notice
- DatasheetPS2811-1, PS2811-4 DatasheetRECOMMENDEDPDF 4.99 MB R08DS0104EJ0700 Rev.7.00 Jan 27, 2026The PS2811-1 and PS2811-4 are optically coupled isolators containing a GaAs light-emitting diode and an NPN silicon phototransistor in a plastic SSOP for high-density applications. The package is a Shrink SOP (Small Outline Package) type for high-density mounting applications.
Recommended Documents (1)
- DatasheetPS2811-1, PS2811-4 DatasheetRECOMMENDEDPDF 4.99 MB R08DS0104EJ0700 Rev.7.00 Jan 27, 2026The PS2811-1 and PS2811-4 are optically coupled isolators containing a GaAs light-emitting diode and an NPN silicon phototransistor in a plastic SSOP for high-density applications. The package is a Shrink SOP (Small Outline Package) type for high-density mounting applications.
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Change Notice
Product Notices (PCN, EOL, etc) (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Quality & Reliability (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
PN: PS2811-1-F3-A
I have part number: PS2811-1-F3-A and date code on the label is not matching the date code on the part itself. The MFG. label calls for the date code 2135 but the part has a date code of 2132. Is this normal to have this slight difference ...
Dec 7, 2023
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.