| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | JAPAN, TAIWAN |
| Country of Wafer Fabrication | JAPAN |
| Breakdown Voltage (BV) (kV rms) | 2.5 |
| CTR | 400 |
| CTR (Max)% | 400 |
| CTR (min)% | 100 |
| CTR Range (%) | 100 - 100 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 4.5 |
| IC @25 °C (A) | 0.04 |
| IC max (mA) | 40 |
| IF at CTR (mA) | 1 |
| IF at CTR (mA) | 1 |
| Isolation Voltage (Vrms) | 2500 |
| Lead Compliant | Yes |
| Longevity | 2031 Dec |
| MOQ | 3500 |
| Price (USD) | $0.43779 |
| SW tf Typ. (µs) | 5 |
| SW toff Typ. (µs) | 5 |
| SW ton Typ. (µs) | 7 |
| SW tr Typ. (µs) | 4 |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Tape & Reel | No |
| Target applications | PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices |
| VCE at CTR (V) | 5 |
| VCE at CTR (V) | 5 |
| VCEO (V) | 40 |
| VCEO max (mA) | 40 |
| tf (Typical) (µs) | 5 |
The PS2811-1 and PS2811-4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic SSOP for high density applications. The package is a Shrink SOP (Small Outline Package) type for high density mounting applications.