Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Support is limited to customers who have already adopted these products.

AC input/single transistor output photocouplers (optocouplers) are optically coupled isolators containing GaAs infrared light emitting diodes and an NPN silicon phototransistor. This type consists of two infrared light emitting diodes connected in inverse-parallel, and operates directly on AC input current.

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Moisture Sensitivity Level (MSL)Pb (Lead) Free
PS2805A-4NRNDN/AOut of StockPackage
PS2805A-4-ANRNDN/AIn StockPackage1ku | $1.5031Yes
PS2805A-4-F3-ANRNDN/AOut of StockPackage1ku | $1.4541Yes