Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
AC Input Single

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
MOQ2500

Description

Support is limited to customers who have already adopted these products.

AC input/single transistor output photocouplers (optocouplers) are optically coupled isolators containing GaAs infrared light emitting diodes and an NPN silicon phototransistor. This type consists of two infrared light emitting diodes connected in inverse-parallel, and operates directly on AC input current.