Skip to main content
Renesas Electronics Corporation

Features

  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • High current transfer ratio (CTR = 2 000% TYP.)
  • High-speed switching (tr, tf = 100 μs TYP.)
  • Ordering number of tape product: PS2562L-1-F3 : 2 000 pcs/reel PS2562L2-1-E3: 1 000 pcs/reel
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) BSI approved: No. 7112/7420 SEMKO approved: No. 903238 NEMKO approved: No. P09210868 DEMKO approved: No. 314999 FIMKO approved: No. FI 25119 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862 (option)

Description

The PS2562-1 is optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington connected phototransistor. The PS2562-1 is in a plastic DIP (Dual In-line Package) and the PS2562L-1 is lead bending type (Gull-wing) for surface mount. The PS2562L1-1 is lead bending type for long creepage distance. The PS2562L2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.

Parameters

AttributesValue
Channels (#)1
VCEO max (mA)40
IC max (mA)200
Isolation Voltage (Vrms)5000
CTR (min)%200
IF at CTR (mA)1
VCE at CTR (V)2
SW tr Typ. (µs)100
SW tf Typ. (µs)100
Creepage Distance (mm)7
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard BSI (BS EN IEC 62368-1)Approved
I/O TypeDC/Darlington

Applied Filters: