Overview
Description
The SLG46116 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46116. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- Logic and Mixed Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- 1.8V (±5%) to 5V (±10%) Supply
- Operating Temperature Range -40 °C to 85 °C
- Soft-Start 1.25A P-FET Power Switch
- Pb-Free/Halogen-Free/RoHS-compliant
- Macrocells Overview
- Two Analog Comparators (ACMP)
- Voltage References (Vref)
- Four Combinatorial Look-Up Tables (LUTs)
- Two 2-bit LUTs
- Two 3-bit LUTs
- Seven Combination Function Macrocell
- Two Selectable DFF/Latch or 2-bit LUTs
- Two Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or 3-bit LUT
- Pipe Delay - 8 Stage/2 Output
- One Selectable Counter/Delay or 4-bit LUT
- One Programmable Delay/Deglitch Filter
- Three Counter/Delay Generators (CNT/DLY)
- Three 8-bit Counter/Delays with External Clock/Reset
- Four D Flip-Flop/Latches (DFF) (Part of Combination Function Macrocell)
- Pipe Delay - 8 Stage/2 Output (Part of Combination Function Macrocell)
- One Bandgap
- Power-On Reset (POR)
- Trimmed RC Oscillator (RC OSC)
- Soft-Start P-FET Power Switch
- Power Switch IDS: 1.25A
- Slew Rate Control
- VIN: 1.5V to 5.5V
- Low RDSON
- 28.5mΩ at 5.0V
- 36.4mΩ at 3.3V
- 44.3mΩ at 2.5V
- 60.8mΩ at 1.8V
- 77.6mΩ at 1.5V
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.36 MB | |
Brochure | PDF 12.71 MB 日本語 | |
Device Errata | PDF 1.03 MB | |
Application Note | PDF 363 KB | |
Application Note | PDF 255 KB | |
Application Note | PDF 141 KB | |
Application Note | PDF 415 KB | |
Application Note | PDF 414 KB | |
8 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
GreenPAK SLG46116 Development Kit with Socket Adapter
The SLG46116V-SKT includes the SLG4SA14-16x25 socket adapter and 50 SLG46116V samples.
GreenPAK SLG46116 20-Pin DIP Prototyping Board
The SLG46116V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced Development Board.
GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT / SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into Go Configure™ Software Hub), and it allows...
Test This Board Remotely
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
The GreenPAK™ DIP Adapter for the GreenPAK Advanced Development Board allows for using the SLG46xxxV-DIP and SLG47xxxV-DIP prototyping boards with the GreenPAK Advanced Development Board. It acts as the bridge between the advanced and DIP development platforms.
GreenPAK Lite Development Board
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: