Skip to main content

Overview

Description

The SLG46722 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46722. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Features

  • Logic and Mixed-Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • 1.8V (±5%) to 5V (±10%) Supply
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Fifteen Combinatorial Look Up Tables (LUTs)
      • Five 2-bit LUTs
      • Nine 3-bit LUTs
      • One 4-bit LUT
    • Two Combination Function Macrocell
      • One Selectable DFF/Latch or 2-bit LUT
      • One Selectable Pipe Delay or 3-bit LUT
        • Pipe Delay - 16 Stage/3 Output
    • Eight Counter/Delay Generators (CNT/DLY)
      • Two 14-bit Delay/Counter
      • One 14-bit Delay/Counter with External Clock/Reset
      • Three 8-bit Delay/Counter
      • Two 8-bit Delay/Counter with External Clock/Reset
    • Six D Flip-Flop/Latches (DFF)
    • Pipe Delay - 16 Stage/3 Output (Part of Combination Function Macrocell)
    • Programmable Delay
    • Additional Logic Functions - 2 Deglitch Filters
    • RC Oscillator (RC OSC)

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - Other ZIP 9.81 MB
1 item
This device is factory-configurable. Try the Custom Part Configuration Utility.

Product Options

Applied Filters:

Videos & Training