Overview
Description
The SLG46533-EV provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46533-EV. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- Four Analog Comparators (ACMP)
- Two Voltage References (VREF)
- Twenty-six Combination Function Macrocells
- Three Selectable DFF/LATCH or 2-bit LUTs
- Twelve Selectable DFF/LATCH or 3-bit LUTs
- One Selectable Pipe Delay or 3-bit LUT
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Five 8-bit delays/counters or 3-bit LUTs
- Two 16-bit delays/counters or 4-bit LUTs
- Two Deglitch Filters with Edge Detectors
- Combinatorial Logic
- One 4-bit LUT
- Serial Communications
- I2C Protocol Compliant
- 16x8 RAM Memory with Defined NVM OTP Initial State
- Pipe Delay – 16 Stage/3 Output (Part of Combination Function Macrocell)
- Programmable Delay
- Two Oscillators
- Configurable 25kHz or 2MHz
- 25MHz Oscillator
- Power-On Reset (POR)
- Analog Temperature Sensor
- Logic and Mixed-Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- Power Supply
- 1.8V (±5 %) to 5.0V (±10 %) VDD
- Ambient Operating Temperature Range: -40°C to +105°C
- RoHS-Compliant/Halogen-Free
- Available Package: 20-pin STQFN: 2.0mm x 3.0mm x 0.55mm, 0.4mm pitch
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.73 MB | |
1 item
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
GreenPAK SLG46533-EV Development Kit with Socket Adapter
The SLG46533EV-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46533EV-SKT kit includes the SLG4SA20-20x30 socket adapter and 50 SLG46533-EV GreenPAK programmable mixed-signal matrix IC...
GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT / SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into Go Configure™ Software Hub), and it allows...
Test this Board Remotely
GreenPAK Lite Development Board
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: