Overview
Description
Renesas' Zero Static Power ASM (Asynchronous State Machine) is fault-tolerant and operates continuously over a wide voltage range with very low latency. The SLG46881 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46881. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- Wide Range Power Supply
- 2.5V (±8%) to 5V (±10%) VDD
- 1V (±5%) to 1.8V (±10%) VDD2
- Operating Temperature Range: -40°C to 85°C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Two High-Speed General-Purpose Rail-to-Rail Analog Comparators (ACMPxH)
- Two Low-Power General-Purpose Rail-to-Rail Analog Comparators (ACMPxL)
- Two Voltage References (Vref)
- Two Vref Outputs
- Twelve Combination Function Macrocells
- One Selectable DFF/Latch or 2-bit LUT
- Four Selectable DFF/Latches or 3-bit LUTs
- One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Four Selectable 8-bit CNT/DLYs or 3-bit LUTs
- One Selectable 16-bit CNT/DLY or 4-bit LUT
- Asynchronous State Machine
- Twelve States
- Four Dynamic Memory (DM) Macrocells
- f(1) Computation Macrocell with Dedicated ACMP
- Serial Communications
- I2C Protocol Interface
- Programmable Delay with Edge Detector Output
- Deglitch Filter or Edge Detector
- Three Oscillators (OSC)
- 2.048kHz Oscillator
- 2.048MHz Oscillator
- 25MHz Oscillator
- Crystal Oscillator
- Analog Temperature Sensor
- Power-On Reset (POR)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 4.84 MB | |
Manual - Development Tools | PDF 806 KB | |
Application Note | PDF 404 KB | |
Application Note | PDF 520 KB | |
Device Errata | PDF 417 KB | |
Application Note | PDF 568 KB | |
Application Note | PDF 1.01 MB | |
7 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
GreenPAK SLG46881 Development Kit with Socket Adapter
The SLG46881V-SKT includes the SLG4SA32-40x40 socket adapter and 50 SLG46881V samples.
GreenPAK SLG46881 Development Kit with Socket Adapter and 32-Pin to 20-Pin Adapter
The SLG46881V-SK2 is a 40x40 socket adapter that enables users to configure, program, and test the SLG46881V GreenPAK™ programmable mixed-signal matrix using the SLG4DVKADV GreenPAK Advanced Development Board.
The SLG46881V-SK2 kit includes the SLG4SA32-40x40 socket adapter, 50 SLG46881V samples,...
GreenPAK Advanced Development Board
The GreenPAK™ Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT/SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into the Go Configure™ Software Hub), and it allows...
Test This Board Remotely
GreenPAK Serial Debugger Board (GSD)
The GreenPAK™ Serial Debugger (GSD) device can be used for programming GreenPAK programmable mixed-signal matrix IC products with multiple-time non-volatile memory (NVM) or for configuring the interconnect logic, the IOs, and the macrocells of all GreenPAK chips with an I²C interface. This...
GreenPAK Lite Development Board
The GreenPAK™ Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in conjunction with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: