Applied Filters:
24 of 24 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Budgetary Price (USD)
Samples
Nominal VDD
VDD2 (V)
GPIOs (#)
Special Features
ACMP Channels (#)
DCMP
CNT/DLY (Max) (#)
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
Pipe Delay
# of Programable Delays (#)
Oscillator Type
Temperature Sensor (ch) (#)
Interface
Memory Type
Pkg. Type
Lead Count (#)
Pkg. Dimensions (mm)
Temp. Range (°C)
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 28 GPIOs, 4 ACMPs, I2C, ASM (12 States), Dual Supply VDD2 Range: 2.3-5.5V
2033 May
1ku | $0.80
Samples Available
2.3 - 5.5
2.3 - 5.5
28
ASM (12 states)
4
—
5
—
5
16-stage
1
RC OSC, LF OSC, Ring OSC, Crystal OSC
1
I2C
OTP
STQFN
32
4.0 x 4.0
-40 to +125°C
HVPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 10 GPIOs, 1 ACMP, I2C, Dual Half-Bridge Driver (13.2V, 2A)
—
1ku | $0.42
Samples Available
2.3 - 5.5
3 - 13.2
10
1x H-/2x Half-Bridge, CCMP, PWM
1
—
3
12
10
16-stage
—
LF OSC, Ring OSC
—
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +85°C
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 1), VDD Range: 1.71-5.5V, 17 GPIOs, 4 ACMPs, I2C, ASM (8 States), Dual Supply VDD2 Range: 1.71-5.5V
2045 Mar
1ku | $1.14
Samples Available
1.71 - 5.5
1.71 - 5.5
17
ASM (8 states)
4
—
7
17
8
16-stage
1
Conf. OSC, RC OSC
1
I2C
OTP
TQFN
20
4.0 x 4.0
-40 to +125°C
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 17 GPIOs, 4 ACMPs, I2C, ASM (8 States), Dual Supply VDD2 Range: 1.71-5.5V
2038 Mar
1ku | $0.95
Samples Available
1.71 - 5.5
1.71 - 5.5
17
ASM (8 states)
4
—
7
17
8
16-stage
1
Conf. OSC, RC OSC
1
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +105°C
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 11 GPIOs, 3 ACMPs, I2C, ASM (8 States), Dual Supply VDD2 Range: 1.71-5.5V
—
1ku | $0.42
Samples Available
1.71 - 5.5
1.71 - 5.5
11
ASM (8 states)
3
—
7
17
8
16-stage
1
Conf. OSC, Ring OSC
—
I2C
OTP
TQFN
14
2.0 x 2.2
-40 to +105°C
Power GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.8-5.0V, 5 GPIOs, I2C, High PSRR, Low Noise Multi-Output LDO IC (3 Сhannels)
—
1ku | $0.72
Samples Available
2.8 - 5
1.2 - 5
5
3x LDO (1x HP 475mA; 1x HV 500mA; 1x LV/Load Switch 800mA), Remote Sense
—
—
4
8
8
—
—
Internal Oscillator (8 MHz)
1
I2C
OTP
TQFN
14
2.0 x 2.2
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 11 GPIOs, 4 ACMPs, I2C, ASM (8 States), Dual Supply VDD2 Range: 0.95-1.98V
—
1ku | $0.35
Samples Available
1.71 - 5.5
0.95 - 1.98
11
ASM (8 states)
4
—
7
17
8
16-stage
1
Conf. OSC, Ring OSC
1
I2C
OTP
TQFN
14
2.0 x 2.2
-40 to +85°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Nominal VDD
Enabled
Nominal VDD
VDD2 (V)
Enabled
VDD2 (V)
GPIOs (#)
Enabled
GPIOs (#)
Special Features
Enabled
Special Features
ACMP Channels (#)
Enabled
ACMP Channels (#)
DCMP
Enabled
DCMP
CNT/DLY (Max) (#)
Enabled
CNT/DLY (Max) (#)
LUTs (Max) (#)
Enabled
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
Enabled
D Flip-flops (DFFs) (#)
Pipe Delay
Enabled
Pipe Delay
# of Programable Delays (#)
Enabled
# of Programable Delays (#)
Oscillator Type
Enabled
Oscillator Type
Temperature Sensor (ch) (#)
Enabled
Temperature Sensor (ch) (#)
Interface
Enabled
Interface
Memory Type
Enabled
Memory Type
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products