Skip to main content
Renesas Electronics Corporation

Automotive GreenPAK Programmable Mixed-Signal ICs

AEC‑Q100 qualified and optimized for harsh environments, automotive GreenPAK devices integrate logic, timing, monitoring, and control functions into a single compact device. Designed for automotive support functions such as power sequencing, signal conditioning, fault detection, and system monitoring, these programmable mixed-signal ICs enable deterministic, hardware-based control without the need for firmware while reducing reliance on discrete components and offloading MCU tasks.

Used across ADAS, infotainment, electrification, and body electronics, automotive GreenPAK supports flexible, scalable integration in modern vehicle architectures, helping reduce BOM, improve reliability, and ensure predictable system behavior.

AEC‑Q100 Qualified

AEC‑Q100 Qualified

Automotive GreenPAK devices are qualified to AEC‑Q100 standards, supporting reliable operation in automotive electrical and environmental conditions.

Deterministic Hardware Operation

Deterministic Hardware Operation

GreenPAK implements system functions in hardware rather than firmware, helping ensure predictable behavior without software execution or code‑related failure modes.

Reduce BOM & PCB Footprint

Reduce BOM & PCB Footprint

Automotive GreenPAK helps reduce component count and PCB footprint in supporting system functions.

Late‑Stage Design Flexibility

Late‑Stage Design Flexibility

GreenPAK configurations can be updated quickly using graphical design tools, enabling faster iteration and easier accommodation of late design changes.

Functional Consolidation

Functional Consolidation

Automotive GreenPAK enables multiple supporting system functions to be implemented within a single configurable device.

Why Automotive GreenPAK

Deterministic Hardware

Hardware‑Implemented Logic, Timing & Monitoring

GreenPAK implements functions using configurable hardware blocks (logic, timing, comparators/monitoring depending on device) rather than executing firmware instructions on a CPU. Mechanically, that means signal processing and state behavior are driven by hardware paths and timing resources, not by task scheduling, interrupt latency, or software state. In automotive supporting functions—like resets, power sequencing, gating, debounce, watchdog supervision, and simple interlocks—this hardware implementation can provide predictable timing behavior and immediate response consistent with the configured logic and timing resources.

GreenPAK enables deterministic hardware-based control by implementing logic functions directly in configurable hardware blocks.
GreenPAK enables deterministic hardware-based control by implementing logic functions directly in configurable hardware blocks

Design, Develop, & Deploy

Icon showing cog-wheel within a square illustration, indicating configuration settings and access to controls.
Configure Your Design (No Coding Required)

Go Configure Software Hub enables schematic‑based configuration, simulation, and programming of GreenPAK devices. Select functional blocks, validate behavior, and program devices quickly—without writing code or managing firmware.

Icon showing circuitry illustration within a square, indicating electronic components of a circuit board.
Prototype & Test Rapidly

GreenPAK evaluation boards provide a simple way to test device functionality, validate designs, and accelerate prototyping. Pre‑built hardware supports rapid experimentation and seamless integration with Go Configure Software Hub.

Icon showing lines within portrait paper illustration, indicating a document.
Move to Production with Confidence

Robust library of GreenPAK application notes and cookbook offers practical guidance, design examples, and proven implementation techniques. Explore real‑world use cases to shorten design cycles and reduce risk.

GreenPAK enables flexible, compact integration across a wide range of automotive systems - from safety and comfort to electrification.

  • Safety: ADAS, obstacle detection, electronic power steering, electronic braking
  • Comfort: Seat heating & adjustment, infotainment, telematics, wireless charging
  • Electrification: Battery management, onboard chargers, main inverter, power distribution