Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Solid State Lighting Driver ICs

Renesas solid‑state lighting driver ICs support professional residential and commercial lighting designs with flexible single‑stage and dual‑stage solutions. Designed to meet diverse system requirements, these drivers enable high‑quality light output and consistent dimming performance across both dimmable and non‑dimmable applications.

Multi‑Mode Control

Multi‑Mode Control

Patented multi‑mode control dynamically optimizes efficiency, audible noise, and standby power across all load conditions, ensuring stable and reliable performance in real‑world lighting environments.

Flicker‑Free Wide Dimming Range

Flicker‑Free Wide Dimming Range

Supports smooth, flicker‑free dimming from 1% to 100% for residential phase‑cut applications and down to 0.0625% for commercial dimming systems, enabling precise light control and enhanced visual comfort.

Flexible Product Options

Flexible Product Options

A comprehensive portfolio supporting constant current (CC), constant voltage (CV), and constant power (CP) configurations meets a wide range of lighting application requirements.

Low BOM Cost

Low BOM Cost

Primary‑side control eliminates the need for optocouplers and additional components, enabling simpler designs and reduced overall bill of materials.

Compare All Products