Skip to main content
Renesas Electronics Corporation

Features

  • High-performance nFET Design
  • Low Typical RDSON: 18 mΩ
  • Steady-state Operating Current: 1 A
  • Very Low Supply current after startup: < 1 μA
  • Operating VDD Range: 2.7 V ≤ VDD ≤ 3.6 V
  • Operating VIN Range: 0.25 V ≤ VIN ≤ 1.5 V
  • Typical total turn on time: 550 μs
  • Fast VOUT Discharge
  • ON/OFF Control: Active HIGH
  • Operating Temperature: -40 °C to 85 °C
  • Pb-Free / Halogen-Free / RoHS compliant

Description

The SLG59M1742C is a high‑performance 1 A capable, single‑channel load switch designed for high‑side power control applications up to 1 A. This feature‑rich nFET load switch has been optimized for all small form-factor, single‑cell Li‑ion applications including smartphones, fitness bands, and watches.

Applications

  • Smartphones
  • Fitness Bands
  • Watches
  • Tablet PCs

Applied Filters: