Skip to main content
Renesas Electronics Corporation

Features

  • Optimized for high-current point-of-load applications
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 0.85V ≤ VD ≤ VDD
  • 80mΩ RDSON while supporting 1.0A
  • Output voltage slew-rate control by resistor
  • Over-temperature protection
  • Output discharge circuitry

Description

The SLG59M1512V GreenFET dual N-channel load switch is designed for power switching applications. The device comes with two 80mΩ 1.0A rated MOSFETs, each controlled by an ON control pin. The ramp rate of each MOSFET is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra‑small 1.6mm x 1.0mm package.

Parameters

AttributesValue
FET Pass Device TypeDual N-Channel
VDD min. (V)2.5
VDD max. (V)5.5
VIN Channel 1 min. (V)0.85
VIN Channel 1 max. (V)5.5
RDSON (Typ) Channel 1 (mΩ)80
IDS Channel 1 (A)1
EnableActive High
Output Voltage Slew Rate set byResistor
Discharge CircuitYes
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)No
Short Circuit ProtectionNo
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STDFN-81.0 x 1.6 mm80.4

Applied Filters: