Overview
Description
The SLG59H1403C is a high-voltage GreenFET Load Switch designed for OR’ing or manual Power MUX applications. It features two 3A rated load switches, making it suitable for various systems with multiple power sources. The device automatically detects, selects, and seamlessly transitions between available inputs. Additionally, it allows manual switching between two power rails.
Features
- Two 3A load switches with common output
- Two Integrated VGS Charge Pumps
- Wide operating range: 2.8V to 22V
- Adjustable output soft start time (SS)
- Low RDSON: 52mΩ (typical)
- Adjustable priority (Accuracy < ±5%)
- Adjustable Overvoltage Protection (Accuracy < ±5%)
- Channel status indication (ST)
- Undervoltage Lockout
- True Reverse-Current Blocking
- Protected by thermal shutdown and adjustable current limit
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.42 MB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
Application Note | PDF 888 KB | |
4 items
|
Design & Development
Software & Tools
Boards & Kits
SLG59H1403C Evaluation Board
The SLG59H1403C-EVB board evaluates the SLG59H1403C High Voltage GreenFET Load Switch.
For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: