Skip to main content
Renesas Electronics Corporation

Features

  • Improved Pin-to-pin to FPF2280/MAX14699
  • >100V-tolerant TVS (IEC 61000-4-5)
  • Maximum VIN DC Rating: 29V
  • High-performance nFET: 23mΩ/4.5A
  • Fixed VIN Undervoltage Lockout
  • Resistor-adjustable VIN Overvoltage Lockout [or fixed 6.5V default (OVLO = GND)]
  • Fast OVP Response Time: 50ns
  • Overcurrent Protection: 7A
  • Thermal Shutdown Protection
  • ON-OFF Control: Active LOW

Description

The SLG59H1313C high-voltage load switch features a low 23mΩ RDSON internal nFET and protects low‑voltage 2.5Vdc to 5.5Vdc operating systems against voltage faults up to 29Vdc. An internal clamp circuit protects the downstream components from surge voltage up to 100V. The SLG59H1313C features a fast 50ns (typ.) overvoltage response time that turns off the internal nFET if the input voltage exceeds the OVP threshold. The OVP threshold is adjustable with optional external resistors to any voltage between 4V and 20V. Over‑temperature protection powers down the device at 145 °C (typ.). SLG59H1313C also features an overcurrent protection that turns off the switch if the current exceeds 7A (typ.), this gives additional protection from overheating the device. SLG59H1313C incorporates an open-drain output PG pin. When VIN_min < VIN < VOVLO and the switch is on, PG will be driven low indicating a good power input, otherwise, it is high impedance.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VIN Channel 1 min. (V)2.5
VIN Channel 1 max. (V)20
RDSON (Typ) Channel 1 (mΩ)23
IDS Channel 1 (A)4.5
EnableActive Low
Output Voltage Slew Rate set byNo
Discharge CircuitNo
Undervoltage ProtectionNo
Over Voltage ProtectionYes
Power Good (PG), FAULT indicatorPG
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)Internally Fixed
Over Current Protection Setting Range Channel 17 - 7
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionYes
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
WLCSP-121.3 x 1.8 mm120.4

Application Block Diagrams

Pet camera robot system interactive block diagram features a dual-core Arm Cortex-M88 MCU with immutable storage, RSIP cryptographic engine, TrustZone, and tamper protection.
Pet Camera Robot
Mobile pet camera robot with real-time video, audio, and wireless control.
Multi-Cell USB PD Power Bank with Quick Charge 2.0/3.0 Block Diagram
Multi-Cell USB PD Power Bank with Quick Charge 2.0/3.0
60W+ USB PD power bank offers efficient charging with multi-cell setup and Bluetooth LE monitoring.

Additional Applications

  • Wearable Devices
  • Tablet PCs and Smartphones

Applied Filters: