Skip to main content
Renesas Electronics Corporation

Features

  • Low RDSON: 13mΩ
  • Maximum Continuous Current: 5A
  • Operating Voltage Range: 4.5V ≤ VIN ≤ 25.2V
  • VIN(OVLO): Disabled
  • VIN(UVLO): 3.1V, fixed
  • Capacitor-adjustable Start-up and In-rush Current Control
  • Two-stage Overcurrent Protection:
    • Resistor-adjustable Active Current Limit to 5A
    • Fixed 0.5A Short-circuit Current Limit
  • Fast VOUT Discharge
  • Thermal Shutdown Protection
  • ON-OFF Control: Active HIGH
  • Operating Temperature Range: -40 °C to 85 °C

Description

The SLG59H1019V is a high‑performance 13mΩ NMOS load switch designed to control 4.5V to 25.2V power rails up to 5A. Using a proprietary MOSFET design, the SLG59H1019V achieves a stable 13mΩ RDSON across a wide input voltage range. Combining novel FET design and copper pillar interconnects, the SLG59H1019V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40 °C to 85 °C temperature range, the SLG59H1019V is available in a low thermal resistance, RoHS‑compliant, 1.6mm x 3.0mm STQFN package.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VIN Channel 1 min. (V)4.5
VIN Channel 1 max. (V)25.2
RDSON (Typ) Channel 1 (mΩ)13
IDS Channel 1 (A)5
EnableActive High
Output Voltage Slew Rate set byCapacitor
Discharge CircuitYes
Undervoltage ProtectionYes
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorFAULT
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)Adjustable
Over Current Protection Setting Range Channel 11 - 5
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputYes
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STQFN-181.6 x 3.0 mm180.4

Application Block Diagrams

Universal USB PD Lab Power Supply & Monitor Block Diagram
Universal USB PD Lab Power Supply & Monitor
USB PD portable power supply up to 48V, ideal for engineers' mobile and fieldwork needs.

Additional Applications

  • Telecommunications Equipment
  • High-performance Computing
  • Point-of-Load Power Distribution
  • Motor Drives

Applied Filters: