Applied Filters:
72 of 72 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
FET Pass Device Type
VDD min. (V)
VDD max. (V)
VIN Channel 1 min. (V)
VIN Channel 1 max. (V)
Input Quiescent Current Channel 1, typ (µA)
Input Quiescent Current Channel 1, max (µA)
Input Quiescent Current when OFF Channel 1, typ (µA)
Input Quiescent Current when OFF Channel 1, max (µA)
Input Quiescent Current Channel 2, typ (µA)
Input Quiescent Current Channel 2, max (µA)
Input Quiescent Current when OFF Channel 2, typ (µA)
Input Quiescent Current when OFF Channel 2, max (µA)
RDSON (Typ) Channel 1 (mΩ)
IDS Channel 1 (A)
Pkg. Type
Enable
Output Voltage Slew Rate set by
Discharge Circuit
Undervoltage Protection
Over Voltage Protection
Power Good (PG), FAULT indicator
Reverse current blocking
Reverse voltage detection
Over Current Protection (OCP)
Over Current Protection Setting Range Channel 1
Short Circuit Protection
Over Temperature Protection (OTP)
Current Monitor Output
Internal TVS Surge Protection
Temp. Range (°C)
5.5V, 70mΩ, 1.5A Load Switch with Reverse Current Blocking
1ku | $0.39
Samples Available
Single N-Channel
—
—
2.7
5.5
65
100
0.5
2
—
—
—
—
70
1.5
WLCSP-9
Active Low
Internally Fixed
No
Yes
Yes
FAULT
Yes
Yes
Adjustable
0.16 - 1.81
No
Yes
No
No
-40 to +85°C
22V, 13mΩ, 6A Load Switch with Programmable OVP and Analog Current Monitor Output
1ku | $0.72
Samples Available
Single N-Channel
—
—
4.5
22
500
610
0.5
3
—
—
—
—
13
6
STQFN-18
Active High
Capacitor
Yes
Yes
Yes
PG & FAULT
No
No
Adjustable
1 - 7
Yes
Yes
Yes
No
-40 to +85°C
12V/5V Dual Input, Single Output Power Multiplexer with Reverse Current Blocking
1ku | $0.93
Samples Available
Power MUX
—
—
4
5.5
290
400
4
10
160
400
0.5
1
40
3
FC-QFN-12
Active High
Internally Fixed
Yes
Yes
Yes
FAULT
Yes
Yes
Adjustable
0.65 - 4.08
Yes
Yes
No
No
-20 to +85°C
12V, 18mΩ, 5A Load Switch with Programmable OVP and Analog Current Monitor Output
1ku | $0.62
Samples Available
Single N-Channel
—
—
4.5
13.2
500
600
1
3
—
—
—
—
18
5
STQFN-18
Active High
Capacitor
Yes
Yes
Yes
FAULT
No
No
Adjustable
1 - 5
Yes
Yes
Yes
No
-40 to +85°C
6V, 3A Dual Input, Single Output Power Multiplexer with Reverse Current Blocking
1ku | $0.80
Samples Available
Power MUX
—
—
2.8
6
300
400
15
25
300
400
15
25
52
3
WLCSP-20
No
Capacitor
No
Yes
Yes
No
Yes
Yes
Adjustable
1.3 - 3.5
Yes
Yes
No
No
-40 to +85°C
22V, 3A Dual Input, Single Output Power Multiplexer with Reverse Current Blocking
1ku | $0.88
Samples Available
Power MUX
—
—
2.8
22
300
400
15
25
300
400
15
25
52
3
WLCSP-20
No
Capacitor
No
Yes
Yes
No
Yes
Yes
Adjustable
1.3 - 3.5
Yes
Yes
No
No
-40 to +85°C
5.5V, 45mΩ, 2A Dual Channel Load Switch with Reverse Current Blocking
1ku | $0.33
Samples Available
Dual P-Channel
—
—
1.5
5.5
3.5
5.3
1
1.5
3.5
5.3
1
1.5
45
2
STDFN-8
Active High
No
No
Yes
No
No
Yes
Yes
No
—
No
No
No
No
-40 to +85°C
5.5V, 70mΩ, 1.5A Load Switch with Reverse Current Blocking
1ku | $0.39
Samples Available
Single N-Channel
—
—
2.7
5.5
80
115
0.5
2
—
—
—
—
70
1.5
WLCSP-9
Active Low
Internally Fixed
No
Yes
Yes
FAULT
Yes
Yes
Adjustable
0.16 - 1.81
No
Yes
No
No
-40 to +85°C
5.5V, 70mΩ, 1.3A Load Switch with Reverse Current Blocking
—
Samples Available
Single N-Channel
—
—
2.5
5.5
65
100
1
2
—
—
—
—
70
1.3
WLCSP-9
Active High
Internally Fixed
No
Yes
Yes
FAULT
Yes
Yes
Adjustable
0.16 - 1.62
No
Yes
No
No
-40 to +85°C
22V, 50mΩ, 3A Load Switch with Programmable OVP, Analog Current Monitor Output and Reverse Current Blocking
1ku | $0.79
Samples Available
Single N-Channel
—
—
4.5
22
500
600
1
3
—
—
—
—
50
3
STQFN-18
Active High
Capacitor
No
Yes
Yes
FAULT
Yes
No
Adjustable
1 - 3
Yes
Yes
Yes
No
-40 to +85°C
22V, 13.1mΩ, 5A Load Switch with Programmable OVP and Analog Current Monitor Output
1ku | $0.72
Samples Available
Single N-Channel
—
—
4.5
22
500
600
1
3
—
—
—
—
13.1
5
STQFN-18
Active High
Capacitor
Yes
Yes
Yes
FAULT
No
No
Adjustable
1 - 5
Yes
Yes
Yes
No
-40 to +85°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
FET Pass Device Type
Enabled
FET Pass Device Type
VDD min. (V)
Enabled
VDD min. (V)
VDD max. (V)
Enabled
VDD max. (V)
VIN Channel 1 min. (V)
Enabled
VIN Channel 1 min. (V)
VIN Channel 1 max. (V)
Enabled
VIN Channel 1 max. (V)
VIN Channel 2 min. (V)
Enabled
VIN Channel 2 min. (V)
VIN Channel 2 max. (V)
Enabled
VIN Channel 2 max. (V)
Input Quiescent Current Channel 1, typ (µA)
Enabled
Input Quiescent Current Channel 1, typ (µA)
Input Quiescent Current Channel 1, max (µA)
Enabled
Input Quiescent Current Channel 1, max (µA)
Input Quiescent Current when OFF Channel 1, typ (µA)
Enabled
Input Quiescent Current when OFF Channel 1, typ (µA)
Input Quiescent Current when OFF Channel 1, max (µA)
Enabled
Input Quiescent Current when OFF Channel 1, max (µA)
Input Quiescent Current Channel 2, typ (µA)
Enabled
Input Quiescent Current Channel 2, typ (µA)
Input Quiescent Current Channel 2, max (µA)
Enabled
Input Quiescent Current Channel 2, max (µA)
Input Quiescent Current when OFF Channel 2, typ (µA)
Enabled
Input Quiescent Current when OFF Channel 2, typ (µA)
Input Quiescent Current when OFF Channel 2, max (µA)
Enabled
Input Quiescent Current when OFF Channel 2, max (µA)
RDSON (Typ) Channel 1 (mΩ)
Enabled
RDSON (Typ) Channel 1 (mΩ)
RDSON (Typ) Channel 2 (mΩ)
Enabled
RDSON (Typ) Channel 2 (mΩ)
IDS Channel 1 (A)
Enabled
IDS Channel 1 (A)
IDS Channel 2 (A)
Enabled
IDS Channel 2 (A)
Pkg. Type
Enabled
Pkg. Type
Enable
Enabled
Enable
Output Voltage Slew Rate set by
Enabled
Output Voltage Slew Rate set by
Discharge Circuit
Enabled
Discharge Circuit
Undervoltage Protection
Enabled
Undervoltage Protection
Over Voltage Protection
Enabled
Over Voltage Protection
Power Good (PG), FAULT indicator
Enabled
Power Good (PG), FAULT indicator
Reverse current blocking
Enabled
Reverse current blocking
Reverse voltage detection
Enabled
Reverse voltage detection
Over Current Protection (OCP)
Enabled
Over Current Protection (OCP)
Over Current Protection Setting Range Channel 1
Enabled
Over Current Protection Setting Range Channel 1
Over Current Protection Setting Range Channel 2
Enabled
Over Current Protection Setting Range Channel 2
Short Circuit Protection
Enabled
Short Circuit Protection
Over Temperature Protection (OTP)
Enabled
Over Temperature Protection (OTP)
Current Monitor Output
Enabled
Current Monitor Output
Internal TVS Surge Protection
Enabled
Internal TVS Surge Protection
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products