Skip to main content

Features

  • Power supply voltage (VIN) 2.9 V to 5.5 V
  • 4 buck converters
  • Selectable output voltage range for all bucks:
    • 1.5 V to 2.7 V, 20 mV step
    • 0.55 V to 1.9 V, 10 mV step
  • Maximum output current:
    • CH1, CH2, CH3 Bucks: 2.5 A
    • CH4 Buck: 5.0 A
  • CH1 Buck pin configured Bypass mode
  • Interleaving of switching phases of bucks
  • LDO:
    • VOUT: 1.4 V to 1.9 V, 20 mV step
    • IOUT: 0.1 A (max)
  • Load switch (LSW)
    • RDS_ON: 20 mΩ (typ)
    • Current limit at soft start: 100 mA
    • Current limit: 4 A
  • 36 WLCSP (2.5 mm x 2.5 mm)

Benefits

  • Highly configurable and flexible design with 6-channel
  • Excellent input/output and efficiency characteristics minimize board area
  • Complete supervision functions (UVLO, OC, OV, UV, TSD) improve system stability

Description

The DA9083 is a six-channel system power management IC that integrates four buck converters, one LDO, and one load switch. This high current, integrated PMIC is ideal for Client and Enterprise SSD Modules, Hybrid Drives, and other memory management applications. Due to its highly configurable and flexible design, it supports a wide variety of other applications with integrated microcontrollers, DSPs, and FPGAs in embedded applications and a host of other Internet of Things (IoT) and consumer applications. The DA9083 is offered in a 36 WLCSP package.

Parameters

AttributesValue
Qualification LevelStandard
Product TypeMPU
Processor SupplierRenesas
Processor NameRZ N2L SOM
Total step-down DC/DC converter channels (#)4
Step-up DC/DC converter Channels (#)0
Input Voltage (Min) (V)2.9
Input Voltage (Max) (V)5.5
Bus Voltage (Max) (V)5.5
Output Current Max (A)0.1
Outputs (#)6
Function6-ch PMIC
Comm. InterfaceI2C
Battery InterfaceNo
GPIOs (#)0
Integrated Battery ChargerNo
Switching Frequency (MHz)1.9 - 1.9

Package Options

Pkg. TypeLead Count (#)
WLCSP36

Application Block Diagrams

Industrial Gigabit Ethernet SoM block diagram features integrated memory and dual industrial Ethernet Gigabit interface offering an all-in-one solution for high-speed industrial connectivity.
Industrial Gigabit Ethernet System on Module
Industrial gigabit Ethernet SoM enables fast data transmission and easy integration for efficient industry use.
System on Module (SoM) Block Diagram
Power & Timing SoM for RZ/G2E
Power and timing SoM ensures precise timing and efficient power distribution.

Additional Applications

  • SSD (Solid State Drive) module
  • Portable devices
  • Home entertainment equipment

Applied Filters: