Overview
Description
The ISL80101-ADJ is a low voltage, high current, single output LDO specified at 1A output current. This LDO operates from input voltages from 2. 2V to 6V, and is capable of providing output voltages from 0. 8V to 5V. The ISL80101-ADJ features an adjustable output. For the fixed output version of the ISL80101-ADJ, please refer to the ISL80101 datasheet. A submicron BiCMOS process is utilized for this product family to deliver the best in class analog performance and overall value. This CMOS LDO will consume significantly lower quiescent current as a function of load compared to bipolar LDOs, which translates into higher efficiency and packages with smaller footprints. State of the art internal compensation achieves a very fast load transient response. An external capacitor on the soft-start pin provides an adjustable soft-starting ramp. The ENABLE feature allows the part to be placed into a low quiescent current shutdown mode. A Power-good logic output signals a fault condition.
Features
- ±1.8% VOUT accuracy guaranteed over line, load and TJ = -40°C to +125°C
- Very low 130mV dropout voltage at VOUT = 2.5V
- Very fast transient response
- Programmable soft-starting
- Power-good output
- Excellent 65dB PSRR
- Current limit protection
- Thermal shutdown function
- Available in a 10 Ld DFN package
- Pb-Free (RoHS compliant)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 798 KB | |
Product Advisory | PDF 363 KB | |
Product Change Notice | PDF 164 KB | |
3 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
Boards & Kits
High Performance 1A/2A/3A LDO Evaluation Board
The ISL80101EVAL2Z provides a simple platform for evaluating the performance of the ISL80101 1A LDO for industrial and infrastructure applications. The board comes with the adjustable output version of the IC. Jumpers are provided to easily set popular output voltages. Fixed output versions are...
RZ/V2L PerCV.AI Reference Design
Our RZ/V2L SoM offers a versatile platform packed with features and connectivity options like wireless, USB, and CAN, simplifying the integration of system components. Paired with the RZ/V2L SoM MXT AI board, we empower developers to jumpstart hardware and software development with robust tools...
Test this Board Remotely
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: