Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Channels (#)
Topology [Rail 1]
Input Voltage Range (V)
Output Voltage (Max) (V)
Output Current Max/Channel (mA)
Frequency Range (MHz)
Interface
IS (mA)
IQ (Max) (μA)
Over Voltage Protection
Peak Efficiency (%)
Parametric Applications
Qualification Level
Lead Count (#)
Pkg. Type
800mA Triple Output Laser Diode Driver
Active
1ku | $3.85
Samples Available
—
—
—
—
—
—
Serial
—
—
No
—
Hand Held Projector, RGB Color Field Sequential Laser Projection System, and more...
Standard
24
TQFN
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Channels (#)
Enabled
Channels (#)
Topology [Rail 1]
Enabled
Topology [Rail 1]
Input Voltage Range (V)
Enabled
Input Voltage Range (V)
Output Voltage (Max) (V)
Enabled
Output Voltage (Max) (V)
Output Current Max/Channel (mA)
Enabled
Output Current Max/Channel (mA)
Interface
Enabled
Interface
IS (mA)
Enabled
IS (mA)
IQ (Max) (μA)
Enabled
IQ (Max) (μA)
Over Voltage Protection
Enabled
Over Voltage Protection
Peak Efficiency (%)
Enabled
Peak Efficiency (%)
Parametric Applications
Enabled
Parametric Applications
Qualification Level
Enabled
Qualification Level
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
to of
Page of
Compare Selected
Compare up to 5 products