Applied Filters:
2 of 2 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
VIN/VPWM (Max)
VDRIVE (V) (V)
Output Per Driver UGATE Source|Sink
Output Per Driver LGATE Source|Sink
Phase Voltage (Min)
Phase Voltage (Max)
IS (mA)
Qualification Level
Lead Count (#)
Pkg. Type
Synchronous Rectified Buck MOSFET Driver
1ku | $0.25
Samples Available
15
6
1.25|2
1.75|3
GND - 0.3VDC GND - 8V (<400ns)
25VDC, 30V (<200ns)
7
Standard
8
DFN
Dual Synchronous Rectified Buck MOSFET Driver
1ku | $0.37
Samples Available
15
6
1.25|2
1.75|3
GND - 0.3VDC GND - 8V (<400ns)
25VDC, 30V (<200ns)
12.5
Standard
12
TDFN
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
VIN/VPWM (Max)
Enabled
VIN/VPWM (Max)
Output Per Driver UGATE Source|Sink
Enabled
Output Per Driver UGATE Source|Sink
Output Per Driver LGATE Source|Sink
Enabled
Output Per Driver LGATE Source|Sink
Phase Voltage (Min)
Enabled
Phase Voltage (Min)
Phase Voltage (Max)
Enabled
Phase Voltage (Max)
No Load IS (Max)
Enabled
No Load IS (Max)
IS (mA)
Enabled
IS (mA)
Qualification Level
Enabled
Qualification Level
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
Simulation Model Available
Enabled
Simulation Model Available
to of
Page of
Compare Selected
Compare up to 5 products