Skip to main content
Renesas Electronics Corporation

Features

  • Accepts 3.3V/5V logic level PWM inputs
  • 7.2A source and 5.3A sink driver for GaN/MOSFET
  • Separately adjusts turn-on and turn-off speed
  • Supports positive and negative PWM or EN input logic
  • Fast propagation delay: 5ns typical delay
  • 7ns minimum input pulse width
  • 4ns typical rise and fall time
  • 5V power supply
  • VDD undervoltage lockout (UVLO) and over-temperature protection (OTP)
  • Small package with low parasitic inductance, supporting up to 30MHz switching frequency applications
  • Low power consumption
  • 2mm × 2mm SCTDFN package

Description

The RRP63175 is a high-frequency single low-side driver for E-mode GaN and logic-level MOSFET. It functions as a 5V, 7.2A source, and a 5.3A sink while supporting 3.3V and 5V logic-level PWM input signals. 

With a typical propagation delay of just 5ns, the RRP63175 is ideal for high-frequency switching applications. It is capable of operating at frequencies of up to 30MHz.

Parameters

AttributesValue
Drivers (#)1
Input Voltage (Max) (V)6
Peak Output Current IPK (A)7.2
Rise Time (μs)0.004
Fall Time0.004
Turn On Delay (ns)5
Turn Off Delay (ns)5
IS (mA)5.9
Input Supply Range (V)5.5
Output Signal Range0 - 5.5
Input Signal Range0 - 3.3/5
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SCDFN2.0 x 2.0 x 0.7560.7

Applications

  • GaN/MOSFET synchronous rectifier
  • Power modules
  • DC/DC converter

Applied Filters: