Skip to main content
Renesas Electronics Corporation

Description

In this reference design, a supercapacitor is used as a backup power supply. The board allows for quick evaluation of the ISL85403 buck/boost controller in the two-stage boost buck configuration and the ISL9001A low dropout linear regulator. It is a cost-effective design for low-power, wide input voltage range point-of-load applications where both stepping up and stepping down voltage capabilities are required.

Features

  • The ISL85403 controller can fully extract the power of the supercapacitor
  • Buck-boost with electrical double-layer capacitor (EDLC) backup with one ISL85403
  • Quiescent current is only 300µA
  • Very high discharge efficiency
  • Reliable solution for battery and EDLC-based never-stop systems

Applications

Low Power Backup with Supercapacitor Block Diagram
Low Power Backup with Supercapacitor
This system uses a supercapacitor to offer reliable power management, as an alternative to batteries.
Type Title Date
PCB Design Files
Log in to Download ZIP 2.54 MB
Manual - Hardware PDF 2.27 MB
2 items

Lab on the Cloud

Lab on the Cloud

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?