Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

In this reference design, a supercapacitor is used as a backup power supply. The board allows for quick evaluation of the ISL85403 buck/boost controller in the two-stage boost buck configuration and the ISL9001A low dropout linear regulator. It is a cost-effective design for low-power, wide input voltage range point-of-load applications where both stepping up and stepping down voltage capabilities are required.

Features

  • The ISL85403 controller can fully extract the power of the supercapacitor
  • Buck-boost with electrical double-layer capacitor (EDLC) backup with one ISL85403
  • Quiescent current is only 300µA
  • Very high discharge efficiency
  • Reliable solution for battery and EDLC-based never-stop systems

Applications

Low Power Backup with Supercapacitor Block Diagram
Low Power Backup with Supercapacitor
This system uses a supercapacitor to offer reliable power management, as an alternative to batteries.
Type Title Date
PCB Design Files
Log in to Download ZIP 2.54 MB
Manual - Hardware PDF 2.27 MB
2 items

Lab on the Cloud

Lab on the Cloud