Overview
Description
The RTKA788000DE0010BU evaluation board allows the measurement of power line currents up to 80A.
The board includes two RAA788000 current sensor ICs in stacked sensor topology, for easy connection to a high-current source.
The output amplifiers of the two sensors are configured to a single differential amplifier to allow for differential current measurements with minimum noise.
Features
- Two current sensor ICs
- High-gain setting of 200V/V
- Stacked sensor topology
- Differential current measurement up to 80A
- Wide 2.7V to 3.6V supply voltage range
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.60 MB | |
1 item
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
Product Options
Applied Filters: