Skip to main content

Features

  • Fully integrated battery management solution with battery capacity measurement and programmable protection capability.
  • Supports up to 4 Li-ion or Li-Polymer battery cells in series.
  • Supports various self-diagnosis functions for functional safety.
  • Integrated with Renesas Ultra Low Power RL78 CPU core for multi-function process.
  • Memory 
    Code flash memory: 64 kB (RAJ240055) / 128 kB (RAJ240057) 
    Data flash memory (up to 100,000 erase/write cycles): 4 kB 
    SRAM: 4 kB (RAJ240055) / 7 kB (RAJ240057)
  • Clock generator 
    High speed on-chip oscillator: up to 32 MHz 
    Low speed on-chip oscillator: 15 kHz 
    AFE high speed on-chip oscillator: 4.194 MHz 
    AFE low speed on-chip oscillator: 131.072 kHz
  • General Purpose I/O Ports 
    Total: 12 pins 
    CMOS input/output: 6, CMOS input: 1 
    N-ch open drain Input/output [6 V tolerance]: 3 
    High voltage input [30 V tolerance]: 1 
    High voltage input/output [VCC tolerance]: 1
  • Serial interface 
    CSI (SPI): 1 channel 
    UART: 2 channels 
    Simplified I2C: 1 channel 
    I2C: 1 channel
  • Timer 
    MCU 16-bit timer: 6 channels 
    MCU 12-bit interval timer: 1 channel 
    AFE timer: 2 channels
    • AFE timer A: setting range: 125 ms to 64 s
    • AFE timer B: setting range:61 us to 2 s
  • Embedded A/D converter 
    AFE 15-bit resolution sigma-delta A/D converter
    • Automatic measurement mode
    • Continuous measurement mode
  • Current integrating circuit 
    18-bit resolution sigma-delta A/D converter
  • Impedance measurement circuit 
    Simultaneous measurement of battery voltage and current
  • Over current detection circuit 
    Short circuit current detection: 2 channels 
    Charge overcurrent detection 
    Discharge overcurrent detection 
    Charge wakeup current detection 
    Discharge wakeup current detection 
    DBPT current detection
  • Series regulator 
    2.0 V or 3.3 V output can be selected (> 20 mA)
  • Charge and Discharge MOSFET control 
    Supports High-side Nch MOSFET drive (built-in charge pump circuit)
  • Ultra Low Power consumption 
    Power down mode: 1 uA 
    Sleep mode1 current: 20 uA (DFET and CFET off) 
    Sleep mode2 current: 40 uA (DFET and CFET on) 
    In Sleep mode, enable H/W protection function
  • Additional features 
    Internal Cell Balancing Circuit (>10 mA) 
    Internal Watchdog Timer (MCU) 
    MCU Runaway Detection Circuit (AFE) 
    3 Thermistor Sensor Ports with On-chip Pull-up Resistors 
    Random cell connection tolerant
  • Voltage and temperature condition 
    Power supply voltage: VCC = 2.2 to 25.0 V 
    Operating ambient temperature TA = -40 to +85°C
  • Package Information 
    32 pin plastic mold QFN 
    ([Body] 4.0 mm x 4.0 mm, 0.4 mm pitch)

Description

RAJ240055/RAJ240057 are Renesas battery fuel gauge and management devices which combine a separate MCU and AFE blocks in a single package to accomplish various battery protection and management functions. RAJ240055/RAJ240057 incorporate advanced battery management features such as primary and secondary protection, voltage and current measurement, current integrating, and host communication interface. Through user programmable control firmware and configuration data stored in the onboard MCU’s embedded flash memory, the embedded analog and digital hardware circuits offer optimum battery management operations including high accuracy remaining capacity estimation and battery safety.

Parameters

Attributes Value
Series Cells 2 to 4 Cells
Supply Voltage (V) 2.2 - 25
Comm. Interface I2C, UART
Flash Memory (KB) 64
Charge/Discharge FET Control High Side

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
QFN 4 x 4 x 0.95 32

Application Block Diagrams

Pet camera robot system interactive block diagram features a dual-core Arm Cortex-M88 MCU with immutable storage, RSIP cryptographic engine, TrustZone, and tamper protection.
Pet Camera Robot
Mobile pet camera robot with real-time video, audio, and wireless control.
Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
Robot Vacuum Cleaner
This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control.

Applied Filters: