Skip to main content
Renesas Electronics Corporation

Features

  • Output power up to 45W
  • Optimized to Work with iW657P to support multiple RapidCharge™ protocols:
    • Qualcomm Quick Charge 4+
    • Direct Charge
  • Qualcomm Quick Charge 4+
  • Proprietary Secondary-to-Primary Digital Communication and Built-In Decoder: 
    • Reduces BOM and Significantly Simplifies Design
  • Single Optocoupler for All Rapid Charging Information
  • Low No-Load Power Consumption <20mW
  • High Efficiency up to 90%
  • Robust Protection Features
    • Output Overvoltage Protection
    • Overcurrent Protection
  • SmartDefender™ Smart Hiccup Technology
    • Helps Protect Cables and Connectors from Excessive Heat and Damage by Reducing Average Power During Short Circuit by at Least 50%

Description

Supports USB Power Delivery, Qualcomm® Quick Charge™ 4+, and Direct Charge Adapters; Companion to the iW657P USB PD 3.0 Controller

The iW1781 is a 45W output, high-performance AC/DC RapidCharge™ power supply controller that supports USB Power Delivery 3.0 (USB PD 3.0) and other rapid charging protocols.

It is optimized to work with Renesas' iW657P USB PD interface controller in mobile device adapters to achieve fast and smooth voltage transition on request from the mobile device. The iW657P accepts fast charging protocols, including USB PD 3.0. It transmits all necessary information via an optocoupler to the iW1781, including voltage requests, output current limits, output voltage undershoot, output overvoltage, and fault and reset signals.

A full array of protection features includes Renesas' SmartDefender™ advanced hiccup technology to address soft short circuits in charger cables and connectors, helping to prevent excessive heat build-up and damage.

See the iW1791 for reduced BOM cost USB PD 3.0 designs up to 27W.

Qualcomm Quick Charge is a product of Qualcomm Technologies, Inc.

Parameters

AttributesValue
Topology CharacteristicPSR Flyback
Control ModePrimary-Side Regulation Peak Current Mode DCM
UVLO Rising (V)13.8
UVLO Falling (V)6.5
VBIAS (Max) (V)20
PWMs (#)1
FET Driver Output Current (Max) (A)1
Output Power Max (W)45
Switching Frequency (KHz)76 - 76
No Load Power (mW)20
Controller / IntegratedController
Advanced FeaturesEZ-EMI, PrimAccurate, Rapid Charge, SmartDefender
Temp. Range (°C)-40 to +125°C
Qualification LevelStandard

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOIC-881.27
SOIC-88—

Applications

  • USB PD 3.0, Qualcomm Quick Charge 4+, Direct Charge, Other RapidCharge™ Protocols
  • USB PD 3.0 AC/DC Power Adapters for Smartphones, Tablets, Laptops, and Other Mobile Devices 
  • USB PD 3.0 Power Supplies for Set-Top Boxes, Displays, Speakers
  • USB PD 3.0 In-the-Wall Receptacles
  • Lamps and Lighting Fixtures with USB PD 3.0 Ports

Applied Filters: