Skip to main content
Renesas Electronics Corporation

Features

  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by
    • Intrinsic lifetime tests
    • Wide gate safety margin
    • Transient over-voltage capability
  • Very low QRR
  • Reduced crossover loss
  • Enables AC-DC and DC-DC designs
    • Increased power density
    • Reduced system size and weight
    • Overall lower system cost
  • Achieves increased efficiency in both hard- and soft-switched circuits
  • Easy to drive with commonly-used gate drivers
  • RoHS-compliant and Halogen-free packaging

Description

The TP65H70G4PS 650V 72mΩ Gallium Nitride (GaN) FET is a normally-off device built using our Gen IV platform. It combines state-of-the-art high voltage GaN HEMT and low voltage silicon MOSFET technologies—offering superior reliability and performance.

Renesas' GaN power products offer improved efficiency over silicon through lower gate charge, lower crossover loss, and smaller reverse recovery charge. 

The TP65H070G4PS is offered in an industry-standard TO-220 with a common source package configuration.

Parameters

AttributesValue
Blocking CapabilityUni-Directional Switch
Qualification LevelStandard
Vds min (V)650
V(TR)DSS max (V)800
RDSON (Typ) (mΩ)72
RDSON (max) (mΩ)85
Vth typ (V)4
Id max @ 25°C (A)29
Qg typ (nC)9
Qoss (nC)80
Ron * Qoss (FOM)5760
Ciss (Typical) (pF)638
Coss (Typical) (pF)72
Mounting TypeThrough Hole
Temp. Range (°C)-55 to +150°C

Package Options

Pkg. TypeLead Count (#)
TO-2203

Application Block Diagrams

The AC/DC adapter block diagram features a zero‑voltage switching controller and SuperGaN FETs, and the design is compliant with USB PD EPR, delivering 240 W output.
240W USB PD AC/DC Adapter
High-efficiency 240W AC/DC adapter with USB PD 3.2 EPR output.
The block diagram of the 500W onboard battery charger for two-wheeler EV features 650V GaN FETs and an MCU that enables CAN communication.
500W Onboard Battery Charger for 2-Wheeler EV
High-efficiency AC/DC battery charger with GaN FETs and MCU for CAN communication and battery health.

Additional Applications

  • Datacom
  • Broad industrial
  • PV inverter
  • Servo motor
  • Computing
  • Consumer

Applied Filters: