Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Emissions Compliance: Designed to be compliant with FCC, Industry Canada, Japan MPT, and CENELEC EN50065-1 specification for low-voltage signaling
  • Bit Rate: 5.4kbps raw bit rate in CENELEC C-band and 3.6kbps in CENELEC A-band
  • Communication Technique: Dual Frequency BPSK with DSP-enhanced receiver
  • Carrier Frequencies: 132kHz (primary) and 115kHz (secondary) in CENELEC C-band and 86kHz (primary) and 75kHz (secondary) in CENELEC A-band
  • RoHS Compliance: Compliant with European Directive 2002/95/EC on Restriction of Hazardous Substances (RoHS) in electrical and electronic equipment.
  • Combines an ISO/IEC 14908-3 ANSI-709.2 compliant power line transceiver with an ISO/IEC 14908-1 Neuron® 3120 processor core
  • Designed to comply with FCC, Industry Canada, Japan MPT, and European CENELEC EN 50065-1 power line communications regulations
  • Supports CENELEC A-band and C-band operation
  • Dual carrier frequency mode and digital signal processing
  • 4K Bytes of embedded EEPROM for application code and configuration data
  • 2K Bytes of embedded RAM for buffering network data and network variables
  • Full duplex hardware UART and SPI serial interfaces
  • 12 I/O pins with 38 programmable standard I/O modes to minimize external interface circuitry
  • -40 to +85°C operating temperature range

Description

The PL 3120 Power Line Smart Transceiver integrates a Neuron processor core with a power line transceiver, making it ideal for appliance, audio/video, lighting, heating/cooling, security, metering, and irrigation applications. A complete system-on-a-chip, the PL 3120 features a highly reliable narrow-band power line transceiver, an 8-bit Neuron processor core for running applications and managing network communications, on-board memory, and an extremely small form factor – all at a price that is compelling for even the most cost-sensitive consumer product applications.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeTemp. Range (°C)
15310-1000ObsoleteN/AOut of StockTSSOP38#Tube-40 to +85°C
15311R-1000NRNDN/AOut of StockTSSOP38#-40 to +85°C

Support Communities

  1. PL3120/PL3150

    What is the MSL level of the PL3120/PL3150?

    Oct 7, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?