Features
- Quick Turn Customization
- Embedded Microcontroller
- Audio - 4 Channel CODEC with 24-bit resolution
- Battery Charger for Li-Ion / Li-Polymer up to 1.5A
- 3x buck DC-DC PWM converters with PFM mode
- Boost DC-DC PWM converter
- 2-ch white LED driver with 2W total output power
- 8x linear regulators
- ADC and Touch Screen Controller
- 0°C to 70°C operating temperature range
- 132-ld 10x10x0.85mm dual-row QFN package
Description
The IDT P95020 is the first of a new generation of standardized application-specific controllers that incorporates a General Purpose Microcontroller, a high fidelity Audio CODEC including Headphone Outputs and a 2.5W Class D Audio Amplifier, full Power Management functionality, a Touch Screen Controller and a Real Time Clock all of which are required by portable consumer devices such as cellular phone handsets, portable gaming devices, digital media players, portable navigational devices, etc.
Applied Filters: