Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Delivers up to 15W as a receiver 
  • WattShare™ (TRx ) mode with up to 5W Tx capability
  • 24kB Multiple-time programmable (MTP) non-volatile memory 
  • WPC 1.3 Specification hardware ready 
  • 2.7V Under Voltage Lockout (UVLO) threshold for expanding the charging area
  • Internal reverse current sense for WattShareTM mode
  • Reliable VRECT over voltage clamping
  • Internal IOUT filtering to remove the battery charger current ripple
  • Supports Bi-Directional communications
  • Supports X-Y alignment coils 
  • Device capable of delivering 30W in proprietary mode
  • Embedded 32-bit ARM® Cortex®-M0 processor
  • Supports I2C 400kHz standard interface and GPIOs
  • Package: 6 × 9 ball array, 2.82 × 4.22 × 0.50 mm, 53-WLCSP with 0.40mm ball pitch

Description

The P9415-R is a highly-integrated single-chip wireless power transmitter/receiver IC (TRx). The device can be configured to receive or transmit an AC power signal through magnetic induction.

When the device is configured as a wireless power transmitter, it uses an on-chip full/half-bridge inverter, a PWM generator, a modulator/demodulator for communication, and micro controller to produce an AC power signal to drive external L-C tank. As a receiver, the device receives an AC power signal from a wireless transmitter and converts it into rectified output voltage, which can be used to power devices or supply the charger input in mobile applications. The P9415-R integrates a high efficiency Synchronous Full Bridge Rectifier and control circuitry to modulate the load to send message packets to the Transmitter (Tx) to optimize power delivery. 

The P9415-R features Multiple-time programmable (MTP) non-volatile memory that enables customers to customize the design parameters such as default output voltage, FOD thresholds.

The device includes over-temperature and voltage protection. Fault conditions associated with power transfer are managed by an industry-leading 32-bit ARM® Cortex®-M0 processor offering high level of programmability while consuming extremely low standby power. The processor can also control GPIOs to indicate operating and fault modes. The P9415-R is available in an ultra-small 53-WLCSP package. 

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
P9415-RAWQI8ObsoleteN/AOut of StockWLCSP53#IYesReel

Support Communities

  1. P9415-R-EVK not changing to EPP mode

    We received 2 samples of P9415-R-EVK to test for possible use in a new product we are designing. I am using a 10W transmitter with the P9415-R-EVK. I have followed the setup guide to the latter. I have tried changing the RX EPP mode parameters but ...

    Jul 4, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?