| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | AWQ53 |
| Lead Count (#): | 53 |
| Pkg. Dimensions (mm): | 4.22 x 2.82 x 0.5 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | WLCSP |
| Lead Count (#) | 53 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Function | Power Receiver |
| Length (mm) | 4.22 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Power Max (W) | 15 |
| Output Voltage Range (V) | 9 - 12 |
| Package Area (mm²) | 10.4 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.22 x 2.82 x 0.5 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.5 |
| Width (mm) | 2.82 |
| Wireless Power Standard | WPC 1.2 |
The P9415-R is a highly-integrated single-chip wireless power transmitter/receiver IC (TRx). The device can be configured to receive or transmit an AC power signal through magnetic induction.
When the device is configured as a wireless power transmitter, it uses an on-chip full/half-bridge inverter, a PWM generator, a modulator/demodulator for communication, and micro controller to produce an AC power signal to drive external L-C tank. As a receiver, the device receives an AC power signal from a wireless transmitter and converts it into rectified output voltage, which can be used to power devices or supply the charger input in mobile applications. The P9415-R integrates a high efficiency Synchronous Full Bridge Rectifier and control circuitry to modulate the load to send message packets to the Transmitter (Tx) to optimize power delivery.
The P9415-R features Multiple-time programmable (MTP) non-volatile memory that enables customers to customize the design parameters such as default output voltage, FOD thresholds.
The device includes over-temperature and voltage protection. Fault conditions associated with power transfer are managed by an industry-leading 32-bit ARM® Cortex®-M0 processor offering high level of programmability while consuming extremely low standby power. The processor can also control GPIOs to indicate operating and fault modes. The P9415-R is available in an ultra-small 53-WLCSP package.