Features
- AEC-Q100, grade 2 qualified for automotive applications
- EMI/EMC performance meets the CISPR-25 specification
- Supports up to 15W wireless power receivers
- Wide input voltage range: 4.25V to 21V
- Fixed frequency and duty cycle wireless power topology
- WPC 1.2.4 compliant and will support future WPC compatibility; supports multi-coil configurations
- Embedded 32-bit ARM® Cortex®-M0 processor (trademark of ARM, Ltd.)
- OTP program memory; also supports external flash memory
- Supports I2C and SPI interfaces
- Integrated drivers for external power FETs and current voltage sensing
- Low standby power
- Integrated step-down switching regulator for internal blocks to increase overall efficiency
- Advanced foreign objects detection (FOD) and Q-factor function
- Supports LEDs for status indication and alignment aid
- Over-current, over-voltage, and over-temperature protection
- Dedicated remote temperature sensing
Description
The P9261 is a highly integrated, magnetic induction wireless power transmitter controller supporting the WPC Qi specifications or proprietary applications. The P9261 functions with multiple coils in a full-bridge or half bridge inverter configuration.
The P9261, which includes an industry-leading 32-bit ARM® Cortex®-M0 processor, offers a high level of programmability and extremely low standby power consumption. The transmitter generates power through the power coil, detects the presence of a wireless power receiver, decodes the communication packets from the receiver, and adjusts the transmitted power by controlling the voltage based on feedback from the receiver. The transmitter will enable the power receiver to output 15W if the bidirectional communication protocol can be established, or the power receiver will output only 5W for a standard 5W power receiver.
The transmitter detects if a foreign metal object is placed on the transmitter coil. To safeguard the device and the system under fault conditions, the P9261 includes input under-voltage, input overvoltage, output short-circuit, and over-temperature protection.
The microcontroller empowers the user to customize features such as LED patterns, foreign object detection (FOD) threshold settings, or the over-temperature threshold. The device supports the I2C serial interface protocol, which enables the user to control the basic parameters, such as operating mode, switching frequency, input current, and input voltage.
The P9261 is available in a lead-free, space-saving 7 × 7 mm, 48-QFN wettable flank RoHS-compliant package. The product is rated over the operating temperature range of -40ºC to +105ºC.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Carrier Type | Moisture Sensitivity Level (MSL) |
|---|---|---|---|---|---|---|---|---|
| P9261-0NLG2 | Obsolete | N/A | Out of Stock | VFQFPN | 48# | 2 | Tray | 3 |
| P9261-0NLG28 | Obsolete | N/A | Out of Stock | VFQFPN | 48# | 2 | Reel | 3 |
| P9261-3CNLG2 | Obsolete | N/A | Out of Stock | VFQFPN | 48# | 2 | Tray | 3 |
| P9261-3CNLG28 | Obsolete | N/A | Out of Stock | VFQFPN | 48# | 2 | Reel | 3 |
Filters
Applied Filters
- Product AdvisoryPDF 689 KB Mar 25, 2026
- Product AdvisoryPDF 198 KB Mar 06, 2026
- End Of Life NoticePDF 824 KB Jul 02, 2025
- End Of Life NoticePDF 160 KB Jul 06, 2021
- Application NoteAI-generated Summary: Open FOD detects foreign objects before digital ping by measuring the Q factor of Tx coils and comparing it to programmable thresholds. If Q is below the threshold, an alarm triggers with a blinking red LED. The host controller can adjust thresholds dynamically to accommodate devices with low Q values or friendly metals. The document details step-by-step tuning of Open FOD thresholds using the P9261 Automotive CRB GUI, including reading Q values, setting thresholds, and verifying alarms with foreign objects placed on coils.
- Application Note
- Application Note
- Datasheet - Short-FormP9260-61 Short-Form DatasheetRECOMMENDEDPDF 187 KB 7WDXRDKU4E7E-5-62684 Feb 23, 2018
- White PaperPDF 627 KB 7WDXRDKU4E7E-5-61641 May 10, 2017Wireless power transfer uses an air-core transformer with separate transmitter and receiver coils, making accurate performance modeling difficult due to low magnetic coupling and increased losses. This paper addresses simulation challenges and describes methods to approximate circuit behavior. It demonstrates best practices for tuning Qi and PMA inductive resonance circuits to maximize charging efficiency for mobile devices.
- Datasheet - Short-FormP9260-61 Short-Form DatasheetRECOMMENDEDPDF 187 KB 7WDXRDKU4E7E-5-62684 Feb 23, 2018
Recommended Documents (2)
- Datasheet - Short-FormP9260-61 Short-Form DatasheetRECOMMENDEDPDF 187 KB 7WDXRDKU4E7E-5-62684 Feb 23, 2018
Datasheets (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NoteAI-generated Summary: Open FOD detects foreign objects before digital ping by measuring the Q factor of Tx coils and comparing it to programmable thresholds. If Q is below the threshold, an alarm triggers with a blinking red LED. The host controller can adjust thresholds dynamically to accommodate devices with low Q values or friendly metals. The document details step-by-step tuning of Open FOD thresholds using the P9261 Automotive CRB GUI, including reading Q values, setting thresholds, and verifying alarms with foreign objects placed on coils.
- Application Note
- Application Note
- White PaperPDF 627 KB 7WDXRDKU4E7E-5-61641 May 10, 2017Wireless power transfer uses an air-core transformer with separate transmitter and receiver coils, making accurate performance modeling difficult due to low magnetic coupling and increased losses. This paper addresses simulation challenges and describes methods to approximate circuit behavior. It demonstrates best practices for tuning Qi and PMA inductive resonance circuits to maximize charging efficiency for mobile devices.
Application Notes & White Papers (4)
- Product AdvisoryPDF 689 KB Mar 25, 2026
- Product AdvisoryPDF 198 KB Mar 06, 2026
- End Of Life NoticePDF 824 KB Jul 02, 2025
- End Of Life NoticePDF 160 KB Jul 06, 2021
Product Notices (PCN, EOL, etc) (4)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - Software
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - Software
Software & Tools (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
I am looking for an automotive 15w, 3coil, Qi1.2.4 wireless charging solution.
Hello.I am looking for automotive 15w, 3coil, Qi1.2.4 wireless charging solution.I am looking at P9261-3C-CRB product among renesas product line, but it seems to be discontinued. If not discontinued, I would like to get PCB data for P9261-3C-CRB.If P9261-3C-CRB ...
Mar 29, 2025