Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VIN range: 4.25V to 21V
  • Compatible with WPC-1.2.1 medium power specifications
  • Up to 15W of power transfer
  • High efficiency
  • Proprietary slew rate control; improves EMI performance and eliminates the EMI filter
  • Low Standby and Sleep mode power; meets Energy Star requirements
  • Integrated step-down switching regulator
  • Simultaneous voltage and current demodulation
  • Integrated 32-bit Arm Cortex-M0 Processor
  • Supports I²C interface

Description

The P9240A is a 15W, magnetic induction wireless power transmitter product supporting WPC’s MP-A1/MPA2 medium power coil configurations. The transmitter includes an industry-leading 32-bit Arm® Cortex®-M0 processor offering a high level of programmability while consuming ultra-low standby power meeting the Energy Star requirement. In addition, the microcontroller empowers the users to customize features such as LED patterns, buzzers, and Foreign Object Detection (FOD) threshold settings. The P9240A is available in a Pb-free, space-saving VFQFPN 5mm x 5mm, 40-pin package. The device is rated over an operating temperature range of -40 °C to +85 °C.

NOTICE: This device is restricted to high-volume and strategic applications only.

Applications

  • Charging mats or pads
  • Tablets
  • Portable instruments
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
P9240A-0NDGIObsoleteN/AOut of StockVFQFPN40#IYesTray
P9240A-0NDGI8ObsoleteN/AOut of StockVFQFPN40#IYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?