Skip to main content
Renesas Electronics Corporation

Features

  • 4.5V to 5.25V input voltage range
  • 7 programmable step-down converters - 5 with integrated FETs
  • Supports P9147 and P9148 distributed power units (DPU)
  • Seven general-purpose LDOs including Source Sink VTT
  • SVID interface supporting IMVP7 protocol
  • 10-bit ADC
  • 16 programmable GPIOs and 12 programmable Enable outputs
  • Host interface and system power management functions
  • High-speed I2C interface
  • Factory programmable default power sequence and settings
  • Industrial temperature range of -40 °C to +85 °C
  • 100-lead 8mm x 8mm dual-row QFN (Type4-PCB) HD package option (NQG100)
  • 100-lead 9mm x 9mm dual-row HLA (Type3-PCB) LD package option (NAG100)

Description

The P9145 is a programmable, multi-channel power management IC (PMIC) designed for the Intel® Baytrail Atom™ SoC to meet high-performance requirements and provide high-feature integration to minimize system board area and BOM cost. The PMIC includes subsystems for voltage regulation, power sequencing management, A/D conversion, GPIOs, PWMs, and others. The P9145 is factory-programmable for application-specific sequencing and output voltage requirements. The device supports the serial voltage ID (SVID) interface for VCC, VNN, and VDDQ (optional). The output current capability of the P9145 solution can be increased by adding Renesas intelligent, scalable, distributed power units (DPU), P9147 and P9148.

Applied Filters: