Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 4.5V to 6.9V input operating voltage range, supporting:
    • USB or AC adapter
    • USB dedicated charger port (DCP) detection
  • WPC-1.2 compliant for A5 or A11-type coils
  • Integrated, high-efficiency power stage with low RDS(ON)
  • Integrated foreign object detection & current sense
  • Excellent EMI performance eliminates need for EMI filter
  • Supports up to 8W power transfer to the receiver
  • Demodulates and Decodes Communication Packets from
  • WPC-compliant Receivers
  • I2C Interface for EEPROM access
  • Programmable input over-voltage protection
  • Programmable soft start
  • Current limit and over-temperature protection
  • -40° to +85°C temperature range
  • 7 x 7 mm 56-VFQFPN package
  • See the P9038 on SchemeIt online schematic drawing tool
 

Description

The P9038 is a WPC-compliant Wireless Power Transmitter for A5 and A11 designs operating from 5V supplies conforming with WPC Specification 1.2. Operating in the WPC-compliant mode, the integrated full-bridge inverter supports 8W power transfer utilizing the P902x Receiver family, and ensures efficient switching with EMI/RFI emissions that are better than the requirements of the WPC specification.

To safeguard the device and the system under fault conditions, the P9038 offers resistor programmable Foreign Object Detection, built-in Over-Current protection, and programmable Over-Voltage / Over-Temperature protection. This transmitter is extremely easy to use and provides a complete WPC-compliant solution with minimum external parts count, requiring significantly less board space and lower total solution cost than competing products.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
P9038-RNDGIObsoleteN/AOut of StockRoHS:EN
RoHS:JA
VFQFPN56#IYesTray
P9038-RNDGI8ObsoleteN/AOut of StockContactVFQFPN56#IYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?