| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | AHG99 |
| Lead Count (#): | 99 |
| Pkg. Dimensions (mm): | 4.86 x 4.64 x 0.6 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | WLCSP |
| Carrier Type | Reel |
| Lead Count (#) | 99 |
| Pb (Lead) Free | Yes |
| Advanced Features | Adv. status and monitoring, High-power mode |
| Function | Power Receiver |
| Length (mm) | 4.86 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Current Max (A) | 1.5 |
| Output Power Max (W) | 7.5 |
| Output Voltage (V) | 5 |
| Package Area (mm²) | 22.6 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.86 x 4.64 x 0.6 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.6 |
| Width (mm) | 4.64 |
| Wireless Power Standard | WPC 1.0.1 and PMA (Dual-mode) |
The IDT P9021 is a dual-mode single-chip wireless power receiver IC that complies with the requirements of both WPC “Qi” 1.0.1 and PMA Type 1 Interoperability specifications. The device functions to receive an AC power signal from a compatible wireless transmitter and convert it into a regulated 5V output voltage to provide direct power or supply the charger input in mobile applications. The P9021 integrates a high-efficiency synchronous full-bridge rectifier, high-efficiency synchronous buck converter, and control circuits used to modulate the load to transmit WPC or PMA-compliant message packets to the transmitter to optimize power delivery.